Quick Search

Case 580SM

Case 580SM

Year
2002
Working hours
4,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCASE 580SM
Foley Inc.
Categorybackhoe loader
Serial NumberJJG0283336
Unit NumberEQ000011911
Catalog Number10110169
Year2002
Hours4,206 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Drive - 4 WheelDrive - 4 Wheel
Ride ControlRide Control
Stick - ExtendedStick - Extended
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Controls, JoystickControls, Joystick
Rear CouplerRear Coupler
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Front CouplerFront Coupler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
770
  • Good
  • FairRust forming
  • Good
  • FairMounting bolt missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDamage to left rear roof panel
  • FairCrack at base
  • FairSome damage. Fine mesh grill added.
  • FairSome wear. Right side missing hardware.
  • FairSome bends
safety items
310
  • Yes
  • Yes
  • FairInoperable
  • Good
  • Good
  • Good
gauges, operator station, console
1250
  • Yes
  • Yes
  • FairFunctional, but does not seem as cold as it should.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side upper hinge cracked
  • FairSome cracking on panels
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWear to arm rests
  • FairSeat slide does not stay locked
  • Good
  • Good
engine
310
  • No
  • Yes
  • No
  • No
  • No
  • PM tag
  • GoodGreen
  • FairHardware missing to muffler mount. Multiple weld repairs. Cracking.
  • Good
  • Good
cooling system
430
  • No
  • Good
  • FairClass 2 leak at line along left side frame rail
  • Good
  • Good
  • FairCrack at top of overflow bottle
  • FairShroud damaged
  • Good
electrical, starting and charging system
310
  • No
  • Yes
  • Good
  • Good
  • Good
  • FairLeft inner front lamp inoperable
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
410
  • Good
  • Good
  • Good
  • FairBoots torn. Some play at outer ends.
  • Good
brake
110
  • Good
  • FairPossible air in system. Firm pedal once pumped.
hydraulics
1040
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairClass 3 leak at hose/fitting at base of boom. Some wear to lines.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairClass 2 leak at left cylinder
  • FairHydraulic fluid level low
  • FairClass 1 leak at left cylinder
boom & stick
360
  • Good
  • FairSome play at tower
  • FairMild play
  • FairSome wear to pads
  • Good
  • FairMild play
  • Good
  • FairMild play
  • FairSome wear to cable and bumper
front bucket
430
  • YesManual coupler. Play at bucket mount. Weld repair at bottom left.
  • GP bucket
  • FairPlates welded to heel
  • Good
  • Good
  • FairMild wear
  • Good
  • Good
  • FairMild play
rear bucket
  • YesHydraulic. Class 2 leak.
  • No bucket currently installed to machine. Customer will be providing a 24 inch bucket.
axles / final drives
410
  • Good
  • Good
  • FairClass 1 leak right side
  • Good
  • Good
tires
  • 12 - 16.5
  • 19.5L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy Beefy Baby II - 10mm45
Left RearGoodyear IT525- 11mm40Yes
Right FrontGalaxy Beefy Baby II - 8mm36YesYes
Right RearHarvest King - 24mm88
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering