Quick Search

CAT 430F2 4WD

CAT 430F2 4WD

Year
2016
Working hours
3,626 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 430F2 4WD
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberHWE00430
Unit NumberW71481
Catalog Number10112461
Year2016
Hours3,626 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 YD3, PO
C4.4 ENGINE
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, STD STICK
Online Owner's Manual
PLATE GROUP - BOOM WEAR
PRICE UPDT: 03/20/24 VIA U1C2700
PRODUCT LINK, SATELLITE PL631E
PT, 4WD, STD SHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
TIRES, 12.5 80/19.5L-24, FS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering