Quick Search

CAT 440-07

CAT 440-07

Year
2021
Working hours
1,367 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 440-07
Fabick CAT
Categorybackhoe loader
Serial NumberMZX00257
Unit NumberMZX00257
Catalog Number10044467
Year2021
Hours1,367 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax150,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBELT, SEAT, 2" SUSPENSION
BUCKET-SOIL, 24", 8.5 FT3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MAN.D.LOCK, BHL
COUPLING,QD,THREADED WITH CAPS
FENDERS,FRONT,4WD
GUARD, STABILIZER
HYDRAULICS, QC, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO,EXT STICK 15'
NETWORK MANAGER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
POWERTRAIN, 4WD, AUTOSHIFT
PRODUCT LINK, SATELLITE PL631
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) LED LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Overall good condition
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Overall good condition
  • Good
  • Good
cooling system
800
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Overall good condition
  • Good
  • Good
hydraulics
1900
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
1000
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
1000
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50%
  • Overall good condition
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left RearNoYesYes
Right FrontNoYesYes
Right RearNoYesYes
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering