Currently 18209 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
629 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 420F2ST, 81,5002016
Winchester, VA
4,127 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420XE, 138,0002022
Fergus Falls, MN
119 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 420F24EOIP, 85,3692019
Flagstaff, AZ
3,046 h Cat Certified Used

See Details
CAT 420F24EOIP, 81,2422019
Phoenix, AZ
3,358 h Cat Certified Used

See Details
CAT 440-07 4EO, 153,2732022
Show Low, AZ
975 h Cat Certified Used

See Details
CAT 420F2 4EO, 85,5062019
Eloy, AZ
2,902 h Cat Certified Used Conditionsemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fcontrols, joystickproduct link

See Details
CAT 420F2 4EO, 85,5062019
Eloy, AZ
2,986 h Cat Certified Used Conditionsemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fcontrols, joystickproduct link

See Details
CAT 420XE, 119,8002021
GA
467 h Cat Certified Used Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vcontrols, joystickair conditioner

See Details
CAT 420F2 4EO, 89,4502019
Mesa, AZ
2,143 h Cat Certified Usedcontrols, joystickcoupler

See Details
CAT 416F2 4EOP, 79,9982019
Tucson, AZ
2,295 h Cat Certified Used

See Details
CAT 420F2, 75,0002019
Memphis Rental, TN
1,765 h Dealer Certifiedride control

See Details
CAT 416FST, 78,0002015
Princeton, WV
1,138 h Dealer Certified Conditionslightingam fm cd radioultra low sulfur diesel fuelair conditionerengine enclosures

See Details
CAT 416FST, 55,8502014
Hilton Head, SC
1,356 h Dealer Certified Conditions Protection

See Details
CAT 420FST, 87,0002013
Mechanicsville, VA
1,087 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 420F2IT, 91,9002015
Waldorf, MD
3,235 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 415, 65,0002018
Elk Grove, CA
2,428 h

See Details
CAT 440, 143,5002019
Stockton, CA
1,428 h

See Details
CAT 415 HRC, 92,0002022
Corsicana, TX
8 h Conditionsproduct linkengine enclosureslightingultra low sulfur diesel fuelair suspension seat

See Details
CAT 415, 64,0002019
Yuba City, CA
2,160 h

See Details
CAT 415, 90,0002021
Corsicana, TX
20 h Conditionsproduct linkengine enclosureslightingultra low sulfur diesel fuelair suspension seat

See Details
CAT 415, 61,0002018
Vacaville, CA
3,011 h

See Details
CAT 420F22018
City Of Industry, CA
2,773 hride control

See Details
CAT 420, 65,0002017
Russellville, AR
1,407 h Conditionstier 2 complianttier 1 compliantcontrols, joystickproduct linkengine enclosures

See Details
CAT 430E2009
Pendleton, OR
ride control

See Details
Show more results

backhoe loader