Quick Search

CAT 415 HRC

CAT 415 HRC

Year
2022
Working hours
8 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Corsicana, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 415 HRC
HOLT CAT
Categorybackhoe loader
Serial NumberH8A00383
Unit NumberCES002426
Catalog Number10122861
Year2022
Hours8 h
CountryUnited States
LocationCORSICANA, United States
Pricing
Price Excluding Tax92,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Drive - 4 WheelDrive - 4 Wheel
ROPS - OpenROPS - Open
Differential LockDifferential Lock
Bucket - FrontBucket - Front
Controls, LeverControls, Lever
Stick - StandardStick - Standard
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMODIFIED/UPGRADE
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • 5412850
  • J3652876
  • NO LEAKS/ ENGINE OPERATING NORMALLY
  • N
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • Yes
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • TRANSMISSION OPERATING NORMALLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1500
  • No
  • HYDRAULICS OPERATING NORMALLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • CAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • CAT
  • 24IN
  • PLATE WELDED OVER TEETH
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOODYEAR100NoNoNo
Left RearGOODYEAR100NoNoNo
Right FrontGOODYEAR100NoNoNo
Right RearGOODYEAR100NoNoNo
comments, misc. repairs, general remarks
  • MACHINE OPERATING NORMALLY
  • NO ENG/HYD/TRANSMISSION LEAKS
  • ADDED PLATE WELDED TO BETTER PROTECT FUEL TANK
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering