Currently 18037 machines for sale
Quick Search

Used Aerial Platforms for Sale

Aerial work calls for specific safety and reliability measures, regardless of job requirements or limitations. With used aerial work platforms for sale from your local Cat® dealer, you’ll be able to maximize equipment uptime without compromising the safety and confidence of your workers. Our inventory contains a number of aerial platform solutions from manufacturers like Genie, JLG, Skyjack and more. Browse our selection to view availability in your area.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Aerial platforms
x
456 Search results for "Current filter"
Displaying: 409 - 432 Sort by: 
Genie GS3232, 31,5002023
Salt Lake City, UT
2 h

See Details
Genie GS2646 G84, 9,1502008
Ashland, KY
152 h

See Details
Genie S65 G84, 78,9002016
Bowling Green, KY
1,615 h

See Details
Genie Z34/22NE G84, 18,7902011
Corbin, KY
338 h

See Details
Genie Z80/60DSEL G84, 45,5002011
Lexington, KY
1,516 h

See Details
Genie Z80 G84, 46,4252012
Lexington, KY
2,342 h

See Details
Genie GS2646 G84, 5,2802008
Catlettsburg, KY
247 h

See Details
Genie Z80 G84, 46,4252012
Catlettsburg, KY
1,383 h

See Details
Skyjack SJIII4632, 14,6002016
IA
144 hengine type - electric

See Details
Skyjack SJIII4632, 17,9002019
MN
179 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
510 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
417 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
434 hengine type - electric

See Details
JLG 3246ES, 15,3002016
MN
373 hengine type - electric

See Details
JLG 3246ES, 15,3002016
IA
456 hengine type - electric

See Details
JLG 660SJ SP, 147,6002023
Salt Lake City, UT
7 h

See Details
Genie S85XC SP, 181,0002023
Hurricane, UT
76 h

See Details
JLG R4045, 35,7502023
Salt Lake City, UT
1 h

See Details
JLG 3246ES, 15,3002016
MN
391 hengine type - electric

See Details
Genie S40, 40,0002014
Bear, DE
2,400 h

See Details
Genie GS1930, 5,0002015
Piscataway, NJ
257 h

See Details
JLG ES1330L, 8,0002021
Bensalem, PA
55 h

See Details
Genie S65, 55,0002016
Bear, DE
3,478 h

See Details
Genie GS4069DC, 28,0002014
Piscataway, NJ
250 h

See Details
Show more results

Aerial platforms