Quick Search

Genie S65 G84

Genie S65 G84

Price
US$ 78,900
Year
2016
Working hours
1,615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Bowling Green, KY
+1 502 744 4441
Show phone number
Basic information
BrandGenie S65 G84
CategoryArticulated boom lifts
Serial NumberS6016H-35386
Unit NumberEQ00112859
Catalog Number10035602
Year2016
Hours1,615 h
CountryUnited States
LocationBowling Green, United States
Pricing
Price Excluding Tax78,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLIFT CAPACITY: 500 LBS
HYD TANK CAPACITY: 45 GAL
FUEL TANK CAPACITY: 35 GAL
PLATFORM HEIGHT: 65 FT
WEIGHT: 22,270 LBS
S65 G84
GENIE S65 4WD WITH 5 FT JIB
ENGINE: T4F DEUTZ DIESEL 74HP MODEL TD2.9L4 TURBO WATER COOLED
OPT: TIRES RT 355/55D 625 FOAM FILLED (WATER BASED)
OPT: COLD WEATHER KIT: OIL PAN/ HYD TANK/ BATTERY HEATERS
5W-40 SYNTHETIC OIL, 110V BATTERY BLANKET
OPT: ALARM PACKAGE (INCLUDES FLASHING BEACON & TRAVEL ALARM
DIMENSIONS (STOWED) 8'11"H X 30'11"L X 8'2"W
GROUND CLEARANCE: 1'2.5"
AUX POWER UNIT: 12 V DC
8 FT FRONT ENTRY PLATFORM
SELF-LEVELING 160 DEGREE ROTATION PLATFORM
A/C POWER CORD TO PLATFORM
MAX HORIZONTAL REACH: 56'2"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering