Quick Search

Genie GS2646 G84

Genie GS2646 G84

Year
2008
Working hours
152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Ashland, KY
+1 502 744 4441
Show phone number
Basic information
BrandGenie GS2646 G84
Boyd Cat Company
Categorylift - scissor
Serial NumberGS4608-91857
Unit NumberEQ00050053
Catalog Number10035494
Year2008
Hours152 h
CountryUnited States
LocationAshland, United States
Pricing
Price Excluding Tax9,150 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED) 89"H X 95"L X 46"W
24V (FOUR 6V 245AH BATTERIES)
EXTENSION DECK LIFT CAP: 250 LBS
GENIE SCISSOR LIFT MODEL GS2646E
LIFT CAPACITY: 1,000 LBS
MOTION ALARM
NON MARKING TIRES 15 X 5 X 11"
PLATFORM EXTENDED: 128"
PLATFORM HEIGHT: 26 FT
PLATFORM LENGTH: 89"
WEIGHT: 4,312 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering