Quick Search

Genie Z80 G84

Genie Z80 G84

Year
2012
Working hours
2,342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Lexington, KY
+1 502 744 4441
Show phone number
Basic information
BrandGenie Z80 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberZ8012-3580
Unit NumberEQ00043711
Catalog Number10067513
Year2012
Hours2,342 h
CountryUnited States
LocationLexington, United States
Pricing
Price Excluding Tax46,425 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED): 118"H X 444"L X 98"W
* 4-WHEEL STEERING
* ALARM PKG - FLASHING BEACONS
* COLD WEATHER PKG: 5W-40 SYN
110V BATTERY BLANKET
5-5-5 FULL MACHINE WARRANTY
5-YEAR ELECTRICAL/HYDRAULIC/BASE
8 FT STEEL PLATFORM
DEUTZ 74HP TD 2011 LO4I 4 CYLNDR
ENGINE OIL & OIL PAN HEATER
FOAM FILLED 18 X 19.5 RT TIRES
FUEL TANK CAPACITY: 35 GAL
HYD TANK CAPACITY: 45 GAL
INBOUND FREIGHT
MAX HORIZONTAL REACH: 60 FT
MAXIMUM LIFT CAPACITY: 500 LBS
MODEL Z80/60 WITH JIB & 4WD
PLATFORM HEIGHT: 78 FT
WEIGHT: 37,500 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering