Currently 18199 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,626 Search results for "Current filter"
Displaying: 14737 - 14760 Sort by: 
MAXI-LIFT FD70T-MWJ3, 69,6002019
Puebla
2,547 h Conditionsfire extinguisherbeaconsolid tiresforksengine type - diesel

See Details
CAT LIFT TRUCKS EOP1524, 14,8002016
Saltillo
2,863 h Conditions

See Details
CAT LIFT TRUCKS 2ETC3000, 13,3002017
Toluca
10,628 h Conditions

See Details
Polaris C-432, 5,9002018
Chihuahua
1,057 h

See Details
CAT LIFT TRUCKS EKS308, 15,0002014
Juárez
1,956 h Conditions Protection

See Details
Jungheinrich EJE120, 3,0002016
San Nicolás De Las Garza
3,013 h Conditions Protectionengine type - electric

See Details
Jungheinrich 2ET40002017
Laguna
13,760 h Conditions

See Details
Jungheinrich EZS570NA, 7,0002015
Tlalnepantla De Baz
4,796 h

See Details
Combilift AM20WH, 45,9002018
Saltillo
4,531 h Conditions

See Details
Flexi-Coil AC1200, 37,9002018
Gomez Palacio
8,085 h Conditions

See Details
Polaris C-432, 7,3002019
Chihuahua
325 h Protection

See Details
CAT 428F2LRC, 51,9922015
Riyadh
1,197 h Conditions4-wheel drive

See Details
CAT 314ELCR201410,731 h Specifications Conditionslightingproduct linkauxiliary hydraulicsair conditionercarbody, standard

See Details
CAT 924HZ2010
Singapore
11,735 h Specifications Conditionslightingair conditionereropsbucketstandard lift

See Details
CAT 950M2018
Beer Sheva
5,565 h Specifications Conditionsam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 336FL, 135,4952018
Emerald, QL
6,221 hair conditionerboom check valvestick check valveepa labelhand and foot control

See Details
CAT 336FL, 199,6632016
Timisoara
8,560 h Specifications Conditionsair conditionercoupler - quickproduct linkengine enclosureslighting

See Details
CAT 5522, 161,1352013
Rotorua
10,080 h Conditionslighting

See Details
UT30PLGP2013
Antananarivo
4 h

See Details
CAT LIFT TRUCKS 2C5000-LIN, 22,0222018
Stoney Creek, ON
4,952 h Protectionlightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT LIFT TRUCKS 2C5000, 18,1352017
Stoney Creek, ON
14,988 h Special Offerslightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT 2C5000, 30,0152019
Quebec, QC
1,315 h Special Offerslightingfire extinguisherback-up alarmengine type - liquid propane

See Details
CAT 2C5000, 30,3972018
Pointe-claire, QC
1,898 hfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT 2C5000, 30,3972018
Pointe-claire, QC
924 hfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
Show more results

Construction and Mining Equipment