Quick Search

CAT 2C5000

CAT 2C5000

Year
2019
Working hours
1,315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2C5000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9046585
Unit NumberLM016129
Catalog Number10074896
Year2019
Hours1,315 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax30,030 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information245" MFH and 85" OAL Triplex Mast
3 SECTION VALVE
48" FORKS
48" HIGH LOAD BACKREST
5000LB CAPACITY
AMBER STROBE LIGHT
CUSHION LUGGED DRIVE AND STEER TIRES
DRAWBAR PIN
HANG ON SIDESHIFT
Online Owner's Manual
Protection 90 Days/ 500 Hours
Special Offers 245" MFH 85" OAL
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 245" MFH 85" OAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering