Quick Search

CAT 2C5000

CAT 2C5000

Year
2018
Working hours
924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2C5000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9046513
Unit NumberLQ210673
Catalog Number10071508
Year2018
Hours924 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax30,451 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
CUSHION TIRESCUSHION TIRES
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information188" TRIPLEX MAST
4 SECTION VALVE W/LEVERS
48" FORKS
5000LB CAPACITY
83.5" OAL
AMBER STROBE LIGHT
DRAWBAR PIN
DUAL FUNCTION STEEL SUPPLY LINES
Online Owner's Manual
Protection 90 Days / 500 Hours
REVERSE ACTIVATED BLUE SPOTLIGHT
STROBE LIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering