New Holland 7010

New Holland 7010

Price
62,411 USD
Year
2008
Working hours
2,714 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 7010
Categorycombines
Serial NumberHAJ202144
Unit NumberEQ0018620
Catalog NumberCU4789593
Manufacturing Year2008
Hours2,714 h
CountryUnited States
LocationNew Hampton, IA
Pricing
Price Excluding Tax62,411 USD
Tax-
Price Including Tax-
Details
Accessories
SPREADERSPREADER
CHOPPERCHOPPER
Additional informationREVERSER
ROCK TRAP
LOSS SENSOR
2WD
AUTO CONTOUR
520/85R42 DUALS ... 2"
540/65R30 ... 1.3"
CASE IH 7010
2008
WIRE CONCAVE
NO TECH
ELECTRIC SIEVE ADJUST
VARIABLE SPEED FEEDERHOUSE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone