Gleaner R75

Gleaner R75

Price
53,811 USD
Year
2005
Working hours
3,703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGleaner R75
Categorycombines
Serial NumberR75-HP72113
Unit NumberEQ0020291
Catalog NumberCU4793592
Manufacturing Year2005
Hours3,703 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax53,811 USD
Tax USD
Price Including Tax USD
Details
Accessories
CHOPPERCHOPPER
Additional InformationREVERSER
ROCK TRAP
LOSS SENSOR
2005
VARIABLE SPEED FEEDERHOUSE
NO TECH
ELECTRIC SIEVE ADJUST
SET UP FOR AG LEADER
480/80R42 DUALS ... 1.25"
16.9R24 ... 1"
GLEANER R75
WIRE CONCAVE
LATERAL TILT
2WD
AUTO CONTOUR
MAURER GRAIN BIN EXT
Features
Accessories
CHOPPERCHOPPER
Additional InformationREVERSER
ROCK TRAP
LOSS SENSOR
2005
VARIABLE SPEED FEEDERHOUSE
NO TECH
ELECTRIC SIEVE ADJUST
SET UP FOR AG LEADER
480/80R42 DUALS ... 1.25"
16.9R24 ... 1"
GLEANER R75
WIRE CONCAVE
LATERAL TILT
2WD
AUTO CONTOUR
MAURER GRAIN BIN EXT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone