CLAAS 760TT

CLAAS 760TT

Price
211,241 USD
Year
2014
Working hours
2,581 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 760TT
Categorycombines
Serial NumberC6900239
Unit NumberEQ0036189
Catalog NumberCU4828711
Manufacturing Year2014
Hours2,581 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax211,241 USD
Tax-
Price Including Tax-
Details
Additional informationLEXION 760TT
2014
REAR WHEEL ASSIST
ROUND BAR CONCAVE
28.2" AUGER
HID
HD GRAIN PACKAGE
HYDRUALIC F/S FEEDER HOUSE
HYDRUALIC AUGERS
AUTOMATIC TILT CONTROL
AUTOMATIC TILT POSITION
AGRA GPS BRIDGE
35" DAMAGED 750/65R26
LEATHER
MAV CHOPPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone