Quick Search

CLAAS 760

CLAAS 760

Price
$230,500
Year
2015
Working hours
1,584 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Salem, OR
+1 707 249 7821
Show phone number
Basic information
BrandClaas 760
Categorycombines
Serial NumberC6900366
Unit NumberGT11276
Catalog Number4851619
Year2015
Hours1,584 h
CountryUnited States
LocationSalem, United States
Pricing
Price Excluding Tax230,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BLUETOOTHBLUETOOTH
Additional informationELECTRIC MIRRORS
VARIABLE SPEED ROTOR DRIVE
3-D SIEVE CLEANING SYSTEM
FUEL CONSUMPTION MONITORING
CLAAS CAN BUS INTERFACE
FIRE EXTINGUISHER BRACKET
QUANTIMETER
TOOL BOX UNIVERSAL
HP FEEDERHOUSE (HEADER PITCH)
CLOSED FEEDERHOUSE DRUM
DUAL RANGE -- VARIABLE SPEED APS
UNLOADING RATE 3.8 BU/SEC
STANDARD OPERATING HANDLE
ADDITIONAL AUTO LUBE COMPONENTS
ENGLISH OPERATOR'S MANUAL
CRUISE PILOT
FUEL PRE FILTER
SIDE HILL SENSOR
CEMOS & CRUISE PILOT READY
TERMINAL PREPARED
3 YELLOW BEACONS
SYSTEM
THRESHING CYLINDER DRIVE
BUILT IN FLASH CARD READER
AUTOMATIC CENTRAL LUBRICATION
BASE UNIT
304 GALLON FUEL TANK
EFA HYDROSTATIC DRIVE
REFRIGERATOR UNDER TRAINER SEAT
FEEDERHOUSE
GRAINMETER SENSOR AND
ELECTRONIC TAILINGS
TM6 SMALL GRAIN SIEVES
MANUAL HYDRAULIC SPEED CONTROL
FOR TURBO CHOP SPREADERS
FIXED SPEED FEEDERHOUSE DRIVE
SMALL GRAIN THRESHING SYSTEM
8.5 IN. COLOR CEBIS SCREEN WITH
HIGH-END WORK LIGHT PACKAGE
6X XENON
REAR AXLE
HYDRAULIC TILT ADJUSTMENT FOR HP
DELUXE LEATHER OPERATOR AND
ENGINE NR.: N3F01004
DUST SUCTION FAN FOR HP FDRHOUSE
WIDE DUST SHIELDS FOR STANDARD
WIDE DUST SHIELDS FOR HP
5MM HD IMPELLER WEAR KIT FACTORY
COVER ADJUSTMENT
FLAX ROTORS WITH IN-CAB ROTOR
(12,800 L)
UNIVERSAL GRAIN TANK 360 BU
HD UNLOADING AUGER 4XL - 29.2
ACTIVE SPREADER
TURBO CHOP CHOPPER WITH
4-LINK NON-POWERED, ADJUSTABLE
19 MPH (30KM/H) ROAD
TRAVEL SPEED
FLOATATION TIRE - 750/65 R26
MITAS
CAT C13 ENGINE R120 375/405KW
SIDE WINDOW BLINDS
RADIO "DELPHI" WITH HANDS-FREE
AUTOPILOT NON-PROPORTIONAL
AUTOPILOT STEERING ANGLE SENSOR
EQUIPMENT RECEIVING BREAKDOWN
LEGAL EQUIPMENT RIGHTHAND DRIVIN
>9.00M/>30FT.
INSTALLED
1155 SEP HOURS
MACDON PICKUP HEADER 227716-12
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering