CLAAS 750TTHS

CLAAS 750TTHS

Price
216,700 USD
Year
2011
Working hours
2008 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TTHS
Categorycombines
Serial NumberC4800187
Unit NumberB15832
Catalog NumberCU4419866
Manufacturing Year2011
Hours2008 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 216,700
Tax-
Price Including Tax-
Features
Additional Informationcat c13 425hp engine
auto contour
hd variable speed feeder house
round bar concave
round bar grates
lateral tilt feeder house
loss sensors
electric sieve adj
3d/leveling sieve
chopper
spreader
rock trap
feeder house reverser
4wd
auto pilot
hd grain handling
hid lights
28.2' auger
35" belts @ 65/32
28lr26 radial @ 61/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone