CLAAS 750TT

CLAAS 750TT

Price
126,571 USD
Year
2013
Working hours
2,479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TT
Categorycombines
Serial NumberC4800844
Unit NumberEQ0030507
Catalog NumberCU4817736
Manufacturing Year2013
Hours2,479 h
CountryUnited States
LocationNew Hampton, IA
Pricing
Price Excluding Tax126,571 USD
Tax-
Price Including Tax-
Details
Additional informationAPPROX 1,533 SEP HRS

LEXION 750TT
CLOTH
RWA
AG LEADER READY
NO TECH
HD GRAIN PKG
HD V/S FH
2013
TURBO CHOP
RB CONCAVES
750/65R26 @1"
36" @ 1"
28' AUGER
3D
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone