CLAAS 740TT

CLAAS 740TT

Price
224,221 USD
Year
2014
Working hours
1638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 740TT
Categorycombines
Serial NumberC6800289
Unit NumberB18113
Catalog NumberCU4683512
Manufacturing Year2014
Hours1638 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 224,221
Tax-
Price Including Tax-
Details
Additional InformationLEXION 740 TERRA TRAC COMBINE
1638 Engine Hours/1253 Separator Hours
2014 MODEL
4WD
Auto Contour
Auto Pilot
HD VAR SPEED FDH
RB CONCAVE
RB APS GRATES
MAV CHOPPER
28' AUGER
LEATHER SEAT
AG LEADER READY
35" TRACKS @ 2"
28LR25 TIRES @ 2"
HID LIGHTS
Features
Additional InformationLEXION 740 TERRA TRAC COMBINE
1638 Engine Hours/1253 Separator Hours
2014 MODEL
4WD
Auto Contour
Auto Pilot
HD VAR SPEED FDH
RB CONCAVE
RB APS GRATES
MAV CHOPPER
28' AUGER
LEATHER SEAT
AG LEADER READY
35" TRACKS @ 2"
28LR25 TIRES @ 2"
HID LIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone