CLAAS 575R

CLAAS 575R

Price
88,061 USD
Year
2006
Working hours
2757 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 575R
Categorycombines
Serial Number57600355
Unit NumberB15733
Catalog NumberCU4399079
Manufacturing Year2006
Hours2757 h
CountryUnited States
LocationChillicothe, MO
Pricing
Price Excluding Tax$ 88,061
Tax-
Price Including Tax-
Features
Additional Informationlexion 575R combine
2006 model year
rear wheel assist
cat c-9
roundbar concave
auto contour
var. speed feeder house
loss sensors
electric sieve adj
3d/leveling sieve
mav chopper
spreader
rock trap
feeder house reverser
auto pilot
standard grain handling
cebis
27' unload auger
35" belts ... 1" - 1.25"
goodyears rear tires
28l.25 ... 2.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone