Currently 18235 machines for sale
Quick Search

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Agriculture
x
230 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Challenger MT875E, 338,0002019
Merced, CA
2,398 hgps

See Details
Geringhoff RD1230 ELITE, 48,9712012
North Mankato, MN

See Details
John Deere S670, 180,0002016
Salem, OR
1,506 h

See Details
CAT SNOWWINGBRKT, 500
Aberdeen, SD
9,999 h

See Details
John Deere S670, 180,0002016
Salem, OR
1,642 h

See Details
CAT 12SNWWNGBLD, 1,000
Fargo, ND
9,999 h

See Details
BRUSH HOUND 40EXHD, 7,6002015
Mountain Iron, MN

See Details
140HSNOWWING, 5,5002012
Grand Forks, ND

See Details
Protec SNOW TURF PUSHER, 3,3002018
Baltimore, MD
Conditions

See Details
Falls 143HSNOWWING, 1,500
Devils Lake, ND
9,999 h

See Details
SNOW WING HOSES, 200
Devils Lake, ND
9,999 h Conditions

See Details
Craig HYDRAULICPLOW, 25,2952022
Richmond, VT
1 h Conditions

See Details
Fendt FT1050S4, 299,0002018
Merced, CA
4,698 h

See Details
John Deere 8760, 25,0001990
IN
8,244 h Conditionsair conditionereropsremotesmfwd

See Details
John Deere 8760, 25,0001989
IN
8,944 h Conditionslightingair conditionereropsremotes

See Details
Claas 6800, 316,5302020
Albany, OR
893 hdifferential lock

See Details
CAT KODIAK 3036SNOWBLOWER, 79,3192022
Londonderry, NH
1 h Conditions

See Details
Massey Ferguson 2270XD, 117,5252020
Salem, OR
39,414 h

See Details
140 SNOW WING, 19,000
Minot, ND

See Details
CAT MSERIESLOCKING LIFT, 3,5002018
Shakopee, MN
500 h Conditions

See Details
Massey Ferguson 2270XD, 58,0002014
Albany, OR
46,450 hauto lube

See Details
Fendt FT1042G2, 343,0002021
Albany, OR
3,133 h

See Details
Massey Ferguson GC2300, 6,0002004
Brainerd, MN
902 h

See Details
Kubota TE8511T, 25,0002022
Woodland, CA
9,999 h

See Details
Show more results

Agriculture