2022 CAT KODIAK 3036SNOWBLOWER For Sale - 79,319 USD | Cat Used
Quick Search

CAT KODIAK 3036SNOWBLOWER

CAT KODIAK 3036SNOWBLOWER

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Londonderry, NH
+1 7747376569
Show phone number
Basic information
BrandCAT KODIAK 3036SNOWBLOWER
Milton CAT
Categorysnow removal
Serial Number2780-0222
Unit NumberEQ208265
Catalog Number10028154
Year2022
Hours1 h
CountryUnited States
LocationLONDONDERRY, United States
Pricing
Price Excluding Tax79,319 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAPACITY:UP TO 1000 TONS PER HOUR
CASTING:75 FEET
CUTTING HEIGHT UP TO 55 INCHES
DRIVE: RUNS OFF CARRIER VEHICLE HYDRAULICS, 3700 PSI @ 50 GPM
FLAT CAST: RIGHT, 135-DEGREE ROTATION TO THE LEFT
FUSION INTERFACE
Online Owner's Manual
SIZE: 36” DIAMETER; 12” DEEP MINIMUM FAN
WIDTH: 108” OR 120”
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • SWL Loader Fusion Interface
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering