Quick Search

Fendt FT1042G2

Fendt FT1042G2

Year
2021
Working hours
3,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1042G2
HOLT AG SOLUTIONS
Categorytractors
Serial Number53724L00F01027
Unit NumberGT11491
Catalog Number10066607
Year2021
Hours3,133 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax343,000 USD
Tax (1%)3,430 USD
Price Including Tax346,430 USD
Details
Tractor typeFarm Tractor
Additional information2-CIRC BRAKE W/STEERING BRAKE
BACKUP ALARM
BALLAST WEIGHT, 2500KG
CABIN CLIMB WIDE
COMFORT MIRROR
CONTOUR ASSISTANT
COOL BOX
ENGINE S/N:52257830545780
EPC POWER LIFT DA
EXHAUST BRAKE
FENDT FT1042 GEN2
FIF710/60R38 FIXED MI AXIOBIB
FLANGE PTO STUB, 1 3/4" 20-SPL
FLOOR MAT FOR CAB
FT1042G2 TRACTOR
HYDR PUMP 228 LPM (60 GPM)
HYDRAULIC TRAILER BRAKES
INFOTAINMENT
LABELING INST NORTH AMERICA
LED LIGHTING PACKAGE - CAB
LESS IMMOBILIZER
PROP 65 WARNING DECAL
QUICK HITCH CAT 4N
REVERSIBLE COOLING FAN
RIF900/65R46 FIXED MI AXIOBIB
SUN BLINDS
SUPER CMFRT SEAT EVO-DYNAMIC
TI AUTO
VALVE 5 DA REAR 140 LPM
VARIOGUIDE STANDARD TRIMBLE
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering