York CHILL200T

York CHILL200T

Price
195,400 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYork CHILL200T
CategoryUsed Ground Thawing Equipment
Serial Number11531N43326069
Unit NumberHEN024
Catalog NumberCU2304144
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$195,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

W/R134A REFRIGERANT, SUCTION
SERVICE ISOLATION VALVES, WIRE
ENCLOSURE PANELS, PRE COATED
CONDENSER COILS, LOW SOUND FANS
LENGTH - 300"
WIDTH - 92"
HEIGHT - 105"
OPERATING WEIGHT - 18,800#
MIN. DUAL ELEMENT FUSE SIZE 500
AMPS
MIN. CIRCUIT AMPACITY 373
480V, 3 PHASE, 60 HZ
EWT (F*) 54*
LWT (F*) 44*
DESIGN FLOW RATE 516 GPM
WATER VOLUME 140 GALLONS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone