Perkins 175RSTH

Perkins 175RSTH

Price
34,500 USD
Year
2012
Working hours
3503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins 175RSTH
CategoryStationary Generator Sets
Serial Number5803/11
Unit NumberUE00799
Catalog NumberCU2011724
Manufacturing Year2012
Hours3503 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Details
Output220 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information110% FUEL CONTAINMENT
175RSTH66DWLP GENERATOR
3 POSITION VOLTAGE SELECTOR SWITCH
EPA TIER 3 COMPLIANT
SOUND ATTENUATED ENCLOSURE
TRAILER VIN #4AG3U1928BC043025
Power Rating
Standby
60Hz
220kVA / 190kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone