Olympian CAT G30F3

Olympian CAT G30F3

Price
8,500 USD
Year
2004
Working hours
126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT G30F3
CategoryStationary Generator Sets
Serial NumberNFS01770
Unit NumberEPU10336
Catalog NumberCU4426228
Manufacturing Year2004
Hours126 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$8,500
Tax-
Price Including Tax-
Features
Additional Information2004 Olympian G30F3, 30kW standby/27kW prime/25kW continuous, S#NFS01770, Ford ESG642 V6 4.2L engine, 277/480V (12 lead re-connectable), 3ph, 60Hz, 126hrs, 4001E control panel, 100A main breaker, CAWB weather protective enclosure, standard air cleaner, battery charger, battery charging alternator, natural gas or propane generator, with a 6 square foot radiator. Dimensions: L-86”, W-36”, H-62”, package weight 2500 lbs.

*CAT ESC warranty available inquire within.
*Financing available inquire within.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone