Magnum MMG320

Magnum MMG320

Price
On Request
Year
2015
Working hours
1001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMagnum MMG320
CategoryStationary Generator Sets
Serial Number1414244
Unit NumberQU12816
Catalog NumberCU4290197
Manufacturing Year2015
Hours1001 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output364 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CONTINUOUSCONTINUOUS
Additional InformationCONTINUOUS
DIESEL
GENERATORS
STANDBY
60 HZ
Power Rating
Standby
60Hz
364kVA / 291kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone