Cummins 175.0 DFE-15R/14M

Cummins 175.0 DFE-15R/14M

Price
12,000 USD
Year
1987
Working hours
935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCummins 175.0 DFE-15R/14M
CategoryStationary Generator Sets
Serial NumberG8770907310
Unit NumberUE1964
Catalog NumberCU4359759
Manufacturing Year1987
Hours935 h
CountryUnited States
LocationAlbiuquerque, NM
Pricing
Price Excluding Tax$12,000
Tax-
Price Including Tax-
Details
Output218 kVA
Frequency60 Hz
Features
Additional Information175 KW STAND BY, CIRCUIT BREAKER, COOLANT HEATER, AUTO START, LOAD TESTED.
Power Rating
Standby
60Hz
218kVA / 175kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone