Caterpillar XQ200

Caterpillar XQ200

Price
71,000 USD
Year
2013
Working hours
5563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200
CategoryStationary Generator Sets
Serial NumberMRP00302
Unit Number813RR019
Catalog NumberCU4258953
Manufacturing Year2013
Hours5563 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax$71,000
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional Information60 HZ
AUTO START
CAT BRAND GENSET
CONTINUOUS
DIESEL
GENERATORS
PRIME
STANDBY
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Wannie Cook
Telephone:+1 757 995 7530
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone