Caterpillar G50F3

Caterpillar G50F3

Price
5,000 USD
Year
2005
Working hours
269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G50F3
CategoryStationary Generator Sets
Serial NumberNFS02625
Unit NumberUE1856
Catalog NumberCU2340138
Manufacturing Year2005
Hours269 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$5,000
Tax-
Price Including Tax-
Details
Output625 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional Information60 HZ
AUTO START
NATURAL GAS
OLYMPIAN BRAND GENSET
STANDBY
Power Rating
Standby
60Hz
625kVA / 50kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone