Caterpillar D3406EP

Caterpillar D3406EP

Price
7,500 USD
Year
1975
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3406EP
CategoryStationary Generator Sets
Serial Number90U01052
Unit NumberPEU0029
Catalog NumberCU2387392
Manufacturing Year1975
Hours1 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$7,500
Tax-
Price Including Tax-
Features
Additional InformationINSPECTED

@ 1800 RPM, 480V, EMCP II PANEL
CAT D3406 GENSET, 150KW, 300 HP
LOW HOUR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone