Caterpillar 3512C

Caterpillar 3512C

Price
390,000 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512C
CategoryStationary Generator Sets
Serial NumberLLA03822
Unit NumberFE0117
Catalog NumberCU4360785
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$390,000
Tax-
Price Including Tax-
Details
Output1562 kVA
Frequency60 Hz
Features
Additional Information3512C LAND ELECTRIC GENERATOR SET, 1025 KW CONTINUOUS, 480 VOLT 60 HZ, KATO 1025 KW GEN END, NO BREAKER OR CONTROL PANEL.
Power Rating
Continuous
60Hz
1562kVA / 1025kW / 480Volts @ 1200RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone