Currently 18049 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,157 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 299D3 AHQ, 79,9002021
Kalkaska, MI
1,544 h Conditionsair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D CAB, 42,0002018
Cleburne, TX
3,186 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 272D2 A2HQ, 44,4002016
Brownstown Twp., MI
3,339 h Conditionsair conditionerlightingrops - enclosedauxiliary hydraulics pressure - high pressurepilot control

See Details
CAT 289D3 C3H2, 75,0002022
Columbia, MO
1,000 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 289D3 C3HF, 112,3402024
Salt Lake City, UT
31 h

See Details
CAT 289C, 25,0002010
Doniphan, NE
4,553 h Conditions2 speed travelauxiliary hydraulics flowair conditionerlightinghand and foot control

See Details
CAT 289D3 C3HF, 112,3402024
Moab, UT
3 h

See Details
CAT 289DSTD2CA, 56,5002017
St. Joe, MO
1,755 hride control

See Details
CAT 259D, 30,0002014
Omaha, NE
2,460 h Conditionslightingself leveling2 speed travelauxiliary hydraulics flow

See Details
CAT 242DSTD2CA, 34,8002014
Topeka, KS
2,816 h Conditionsair conditionerlightingrops - enclosedself levelingamics

See Details
CAT 289D3XPS2C, 77,1002022
Topeka Area, KS
1,485 hride control

See Details
CAT 299D XPS, 59,3252019
Dallas, TX
2,771 h Conditionsair conditionerproduct linkrops - enclosedultra low sulfur diesel fuelbucket

See Details
CAT 299D2 C3H2, 47,0002016
Green Bay, WI
4,113 h Conditionsengine

See Details
CAT 299D2 XHP, 41,5002018
Fenton, MO
4,928 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 262D3, 58,0002021
Brighton, CO
441 h Conditionsride control

See Details
CAT 242D3 FT, 38,9472020
Mesa, AZ
1,765 hride controlself leveling

See Details
CAT 242D, 36,0002016
Mason City, IA
1,020 h Conditions

See Details
CAT GROUP1, 22,5002016
Mesa, AZ
3,943 hself levelingheater

See Details
Takeuchi TL10V-2, 37,8822018
Eloy, AZ
2,769 hheater

See Details
CAT 259D3 AHQB, 48,5032020
Novi, MI
2,752 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
Takeuchi TL12V-2, 85,0002022
Fenton, MO
284 h Conditionsair conditionerride controlanti-theft systemself levelingheater / defroster

See Details
CAT 246D3 C3H2, 58,5002023
Lindon, UT
1,333 h

See Details
CAT 249D3, 45,0002020
Montgomery, AL
1,075 h Conditionsauxiliary hydraulics flow - standard flow

See Details
CAT 262D3 H2CB, 74,5002022
Belgrade, MT
100 h Conditions

See Details
Show more results

Skid Steer Loaders