Quick Search

CAT 242DSTD2CA

CAT 242DSTD2CA

Year
2014
Working hours
2,816 h
Videos of CAT 242DSTD2CA
Videos of CAT 242DSTD2CA
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 242DSTD2CA
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberDZT00822
Unit NumberXUC0017
Catalog Number10103722
Year2014
Hours2,816 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax34,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Self LevelingSelf Leveling
AMICSAMICS
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

2014 MODEL YEAR
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HEATER/DEFROSTER
HYDRAULICS, PROPORTIONAL, WT
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO AM/FM
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SINGLE SELF LEVEL
STANDARD FLOW - 20 GPM (76 LPM)
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNORMAL WEAR
  • Good
  • FairBENT SOME TOP STEP - USABLE
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWINDSHIELD IS SCRATCHED SOME - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHEATED SEAT SWITCH IS LOOSE
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • HYDRAULIC OIL CAP DOOR IS MISSING
  • FairREAR LEFT HOSES NEEDING NEW ZIP TIES
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
210
  • No attachments
  • Good
  • Good
  • FairBOTH TUBES ON BACKSIDE OF COUPLER HAVE BEEN WELDED UP - STILL FUNCTIONS
tires
  • SOLID TIRES
  • 33x12-16
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY75NoNoNo
Left RearGALAXY75NoNoNo
Right FrontGALAXY75NoNoNo
Right RearGALAXY75NoNoNo
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2816 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering