Quick Search

CAT 259D3 AHQB

CAT 259D3 AHQB

Year
2020
Working hours
2,753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 259D3 AHQB
Michigan CAT
CategorySkid Steer Loaders
Serial NumberCW907223
Unit NumberCW907223-A
Catalog Number10074761
Year2020
Hours2,753 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax48,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
BLUETOOTHBLUETOOTH
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
AMICSAMICS
Additional informationCAB, AC, HIGH FLOW HYD, 2 SPD, HQC,BKT, 12.5" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading and more scratches and surface rust
  • FairPlastic inside cab is dirty
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1140
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • FairDoesn’t blow real cold
  • Good
  • Good
  • Good
  • FairFloor mat is dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairCushions are a little dirty
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
530
  • FairShow some wear
  • Good
  • Good
  • FairShow some wear and are dry no grease
  • Fair
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
310
  • No Bkt comes with unit
  • Good
  • Good
  • FairP&B have a 1/8” of movement
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesU/C Tracks are 2% remaining and the rest is approximately 60% Remaining
IdlersFairShow some wear
RollerFairShow some wear
Roller FrameFairShow some wear
SprocketFairShow some wear
Track / Belt ConditionFair16” Rubber Tracks with abrasions Approximately 2% Remaining
comments, misc. repairs, general remarks
  • Bkt,Tracks,Service and Clean. Retail
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering