Quick Search

CAT 289C

CAT 289C

Year
2010
Working hours
4,553 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Doniphan, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 289C
NMC CAT - Council Bluffs
CategorySkid Steer Loaders
Serial NumberJMP00940
Unit NumberEQN197916
Catalog Number10108648
Year2010
Hours4,553 h
CountryUnited States
LocationDoniphan, United States
Pricing
Price Excluding Tax25,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
LightingLighting
Hand and Foot ControlHand and Foot Control
Radio - AM FM RadioRadio - AM FM Radio
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
Auxiliary Hydraulics FlowAuxiliary Hydraulics Flow
Additional information289C COMPACT TRACK LOADER
BELT SEAT 2"
CAROLINA CDC - - AVAILABILITY
Conversion Arrangement
DOOR CAB GLASS
ENGINE TIER 3 COMPLIANT
HEATER ENGINE COOLANT 120V
HYDRAULICS PROPORTIONAL
HYDRAULICS STANDARD FLOW
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 1 ORDER
Online Owner's Manual
PACKAGE PERFORMANCE (TL2)
QUICK COUPLER HYDRAULIC
ROPS ENCLOSED WITH A/C (C3)
SEAT COMFORT AIR SUSPENSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairRear door latch kind of works
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairFront step is bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1212
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4
  • Good
  • FairBroken plastic at radio mount
  • PoorDoor hinge and latch worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAged out
  • Good
  • Good
  • Good
engine
900
  • Yes
  • No
  • Yes
  • No
  • YesUpper engine, valve cover, or my be fan drive
  • No
  • ELC
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
410
  • No
  • Good
  • Good
  • FairLeaking oil
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • No
  • Good
  • Good
  • FairBroke add on lights
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
310
  • Good
  • Good
  • FairWear and sloppiness in loader arm to coupler point
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness24/32
Track / Belt Width18"
IdlersFairWorn
RollerFairWorn
Roller FrameGood
SprocketPoorVery worn
Track / Belt ConditionGoodLoose tension left track
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering