Currently 18057 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
135 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Mobile Track Solutions PPMT-42LG, 195,4002019
Topeka Area, KS
1 h

See Details
Mobile Track Solutions PPMT-42LG, 206,2002020
Topeka Area, KS
1 h

See Details
CAT 631K, 390,0002018
Austin, TX
9,917 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 613C, 33,9001988
Darlington, SC
12,410 h Conditionslightingorops

See Details
CAT 627K, 679,9002018
Williston, ND
6,398 h Conditionspush pull

See Details
CAT 627B, 45,0001977
MT
8,586 h

See Details
CAT 637E, 135,0001988
Shell, MT
24,218 h

See Details
CAT 627K2019
Laredo, TX
3,375 hair conditionereropspush pull

See Details
CAT 631K2019
San Antonio, TX
6,856 hproduct linkair conditionererops

See Details
CAT 613C, 40,0001988
Henderson, NV
4,263 h Conditionselv. chain

See Details
CAT 631K, 400,0002019
Austin, TX
9,603 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
Mobile Track Solutions 23-28, 195,0002020
Rental Fleet Machine, Subject To Availability, AL
1,000 h Conditionspush pull

See Details
Mobile Track Solutions 23-28MTS, 277,5002022
Rental Fleet Machine, Subject To Availability, AL
1 h Conditionsgooseneck

See Details
CAT 623K2020
Corpus Christi, TX
1,971 hlightingproduct linkair conditionererops

See Details
CAT 615, 33,3331985
Port Angeles, WA
1,753 h

See Details
Mobile Track Solutions MT33, 174,0002021
Shakopee, MN
1 h Conditions

See Details
CAT 621B, 31,0001986
Anderson, SC
20,935 h Conditionsorops

See Details
Mobile Track Solutions 3630T, 342,5002017
Fenton, MO
4,106 h Conditionsam fm cd radioultra low sulfur diesel fuelair conditionereropsfire extinguisher

See Details
CAT 627K, 997,0002022
Casper, WY
1,242 h

See Details
Mobile Track Solutions MT33, 174,0002021
Fergus Falls, MN
99 h Conditions

See Details
Mobile Track Solutions MT30, 182,0002016
Altoona, IA
100 h

See Details
Mobile Track Solutions MT33, 174,0002021
Shakopee, MN
3 h Conditions

See Details
Mobile Track Solutions MT33, 174,0002021
Hugo, MN
3 h Conditions

See Details
CAT 631K, 425,0002019
Austin, TX
7,994 h Conditionsair conditionercushion hitchfront suspension axleguard, transmissionretarder

See Details
Show more results

Scrapers