Quick Search

CAT 631K

CAT 631K

Year
2019
Working hours
7,994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Austin, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 631K
HOLT CAT
CategoryScrapers
Serial NumberWTR00134
Unit NumberCES002195
Catalog Number10086575
Year2019
Hours7,994 h
CountryUnited States
LocationAUSTIN, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Cushion HitchCushion Hitch
Front Suspension AxleFront Suspension Axle
Guard, TransmissionGuard, Transmission
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Fire ExtinguisherFire Extinguisher
RetarderRetarder
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Yes
  • No
  • fibreglass damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdamage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdamage
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1201
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poornot working
front engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front cooling system
600
  • No
  • Good
  • Good
  • Goodbelt
  • Good
  • Good
  • Good
front electrical, starting & charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodshifts in to all gears
  • Goodshifts
steering
300
  • Good
  • Good
  • Good
brake
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
300
  • No
  • Good
  • Good
  • Good
tires
  • No
  • 92%
  • 37.5-35
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontyokohama y675789NoNoNo
Left Rearmichelin xts4888NoNoNo
Right Frontmaxam ms3037397NoNoNo
Right Rearyokohama y676296NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering