Quick Search

CAT 613C

CAT 613C

Year
1988
Working hours
4,263 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
Show phone number
Basic information
BrandCAT 613C
Cashman Equipment Co.
CategoryScrapers
Serial Number92X01390
Unit NumberCE016455
Catalog Number10081088
Year1988
Hours4,263 h
CountryUnited States
LocationHENDERSON, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ELV. CHAINELV. CHAIN
Additional information23.5-25 E3 TIRES
EROPS W/AC
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
670
  • No
  • Yes
  • Yes
  • YesMost recent service unknown.
  • Good
  • FairBottom guards bent
  • FairBumpers have gouges and surface rust.
  • Good
  • Good
  • FairHinges need adjustment. (Hood wont shut properly.)
  • FairRF fender has been weld repaired and is missing hardware.
  • Good
  • Good
  • FairPaint and decals are faded. Surface rust throughout machine.
  • Good
  • FairBoth rear fenders are damaged and missing splash guards.
  • FairBoth side steps are weathered and tearing.
safety items
310
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairExpired, but is in good working order.
gauges, operator station, console
681
  • No
  • No
  • Yes
  • No
  • No
  • No
  • PoorDid not cool. Reached 98F at 90 degrees ambient temp.
  • FairFloor mat torn in various areas.
  • FairRight side panel torn.
  • Good
  • FairWeathered and HVAC louvres missing and broken. Steering wheel cracked.
  • FairOutside door latch needs adjusting.
  • Good
  • Good
  • GoodHeated to 115F at 90 degrees ambient temp.
  • Good
  • FairInop
  • Good
  • FairMissing air suspension cover on bottom. Seat fabric stained.
  • FairLight switch labels missing
  • FairWiper blade streaking
front engine
900
  • No
  • No
  • No
  • YesSeepage at right side of valve cover.
  • Yes
  • Red coolant
  • Several areas of engine leaking and have oil and dirt buildup.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front cooling system
410
  • YesCoolant leak in several places. Coolant pooling up on engine block.
  • Good
  • Good
  • FairFins bent.
  • Good
  • Good
front electrical, starting & charging system
200
  • Yes
  • No
  • YesWith bottle. Ether aid bottle rusted through.
  • Good
  • Good
front transmission
500
  • No
  • NoNo leaks at time of inspection, saturation of oil possibly due to steering cylinder seepage above.
  • Good
  • Good
  • Good
  • Good
  • Good
steering
410
  • No
  • Good
  • FairBoth side cylinder wiper seals leaking.
  • Good
  • Good
  • Good
brake
240
  • No
  • FairAir tanks on front right of machine leaking.
  • FairRear brake lines seeping
  • FairService brake held 3rd gear full throttle.
  • Good
  • FairPark brake held 4th gear full throttle.
  • Good
hydraulics
440
  • No
  • Good
  • FairLeaking at wiper seal.
  • FairLeaking at wiper seal
  • Good
  • FairHoses are weathered and cracking.
  • Good
  • FairBoth lift cylinder wiper seals are leaking.
  • Good
scraper
590
  • FairRusted with some wear
  • FairTop left side of bowl rusted through.
  • FairWorn and rusted
  • FairWorn and rusted
  • Good
  • Good
  • FairAre worn
  • FairWorn and rusted
  • FairWorn and rusted
  • FairHave surface rust.
  • FairSome paddles bent/damaged.
  • Good
  • Good
  • Good
scraper hitch/suspension axle
030
  • Fair
  • Fair
  • Fair
final drives
200
  • No
  • Good
  • Good
tires
100
  • 23.5-25
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMagna MA01+4297NoNo
Left RearGeneral4461NoNo
Right FrontMagna MA01+4195NoNo
Right RearYokohama Y-672969NoNo
comments, misc. repairs, general remarks
  • Inspected 5/24/2023 with 4278 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering