Quick Search

Mobile Track Solutions MT33

Mobile Track Solutions MT33

Year
2021
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 612 246 7500
Show phone number
Basic information
BrandMobile Track Solutions MT33
Ziegler CAT
CategoryScrapers
Serial NumberUL00026
Unit NumberEQ0041755
Catalog Number4898290
Year2021
Hours3 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax174,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMT33

12 MONTHS BUMPER TO BUMPER FACTORY WARRANTY
36 MONTHS STRUCTURAL FACTORY WARRANTY
CUSHIONED HITCH
EJECTOR SPLASH GUARD
HIGH CAPACITY SIDE RACKS
HOSE ASSEMBLY WITH BRAKE LINE
Long Depth .75 in Thickness
LONG PIN AND SLEEVE
MT-33 Towed Scraper
OPEN APRON CONFIGURATION
Quantity 6 - Stucchi 1 in
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • Good
safety items
100
  • Good
hydraulics
300
  • No
  • Visibly ok, no power unit to operate.
  • Good
  • Good
  • Good
scraper
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100%
  • 29.5 r 29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearMich.100NoNoNo
Right RearMich.100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering