Caterpillar 140M3

Caterpillar 140M3

Price
333,000 USD
Year
2017
Working hours
2443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00763
Unit Number447966T
Catalog NumberCU4279634
Manufacturing Year2017
Hours2443 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$333,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information150 AMP ALTERNATOR
5LB FIRE EXTINGUISHER
ACCUMULATORS, BLADE LIFT
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, WITHOUT OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
TRIMBLE BASE KIT
WIPER/WASHER, REAR
LIGHTS, WORKING, PLUS, HALOGEN
LIFT GROUP, FRONT MOUNTING
0P0800/ 1250 MWL 3/29/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • scarifer
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • LOW HOURS
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 5 SHANKS
scarifer
  • Good
  • Good
  • Good
  • Good
  • 9 SHANKS
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMICHELIN90NoNoNo
Left FrontMICHELIN90NoNoNo
Left RearMICHELIN90NoNoNo
Right CenterMICHELIN90NoNoNo
Right FrontMICHELIN90NoNoNo
Right RearMICHELIN90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone