Caterpillar 140M2

Caterpillar 140M2

Price
178,100 USD
Year
2011
Working hours
3127 h
Videos of Caterpillar 140M2
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00749
Unit NumberQUC0229
Catalog NumberCU2550576
Manufacturing Year2011
Hours3127 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$178,100
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

MOLDBOARD, 14' PLUS
HITCH, TOWING
WEATHER, COLD
LINES,STANDARD W/O ACCUMULATOR
ENGINE, VHP PLUS
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 2 (FL, RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
GUARD GP, HITCH
COMFORT PACKAGE
SUN SHADE, REAR
CONVERTER, COMMUNICATION (CB)
LIGHTS, WORKING, PLUS
CAMERA, REAR VISION
LIGHT, LED WARNING STROBE
HEATER, ENGINE COOLANT, 120V
MIRRORS, OUTSIDE HEATED
MOUNTING, FOR WARNING LIGHT
LANE 2 ORDER
NO ACCUGRADE
MOUNTING, FRONT LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 2130 HOURS
drivechain / tandems
  • Good
tires
  • 75%
  • 1400R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front75
Left Rear75
Right Front75
Right Rear75
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone