Caterpillar 140M

Caterpillar 140M

Price
169,000 USD
Year
2008
Working hours
6166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00538
Unit NumberB9M00538
Catalog NumberCU2105329
Manufacturing Year2008
Hours6166 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$169,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationDOMESTIC TRUCK
BATTERIES, HEAVY DUTY
CUTTING EDGE, 14' BLADE
MOUNTING, FOR WARNING LIGHT
AIR CONDITIONER WITH HEATER
FILM, ENGINE, VHP PLUS, AWD
BLADE, 14' X 24" X 7/8"
WIPER/WASHER, REAR
FAN, DEFROSTER, REAR WINDOW
MOUNTING, CAB ROOF ACCESSORIES
LINES,STANDARD W/O ACCUMULATOR
GLOBAL ARRANGEMENT
NO COMPRESSOR
LIGHTS, RIPPER 3X3
SWITCH, WORK LIGHTING
HITCH, TOWING
SEAT, AIR SUSPENSION, CLOTH
LIGHTS, FRONT HEADLIGHTS, HIGH
DOOR, CAB, RIGHT HAND SIDE
RADIO READY, ENTERTAINMENT
MOUNTING, FRONT LIFT
TANK, FUEL, STANDARD
HEATER, ENGINE COOLANT, 120V
LIGHTS, ROAD 3 X 3
ALTERNATOR, 80 AMP (AC)
LANGUAGE, ENGLISH
PRODUCT LINK, PL321
RADIO, 12V, AM/FM WEATHERBAND
TIRES, 14.0R24 BS VUT 1* MP
WINDOWS, SIDES W/WIPER, & REAR
LIGHTS, WORK, MIDFRAME TOE 3X3
LIFT GROUP, MANUAL, FRONT
MIRRORS, OUTSIDE MOUNTED
CAMERA, REAR VISION
BASE & 1 (FL)
LIGHT,WARNING,BEACON,STROBE HS
OIL, HYDRAULIC, AWD
ALL-WHEEL DRIVE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
LADDER, CAB, RIGHT HAND SIDE
CONVERTER, COMMUNICATION (CB)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • tires
general appearance
  • No
  • No
  • FairLeft side steps slightly bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • FairPotential leak and missing bolt on access cover on top right side of fuel tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2018
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll are working, some switches are missing plastic decals/placards that inset on switches. See pics
  • Good
  • No
  • No
  • No
engine
  • FairNeeds new primary and secondary filters
  • GoodRed
  • Good
  • Good
  • No
  • YesLeft side engine compartment has oil/dirt residue. Can not identify where leak is coming from.
  • No
  • No
  • N
  • Black for approx 20 seconds
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • NoCoolant is low
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAll bushings for tie rods bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBall and cap for circle side shift cylinder has a lot of play, approx 3/4 inch.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • FairApprox 1/8 inch of play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • FairLeak from driveshaft hub seal and rear of differential leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 25
  • Left rear tire low on air
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center25NoYesYes
Left Front25NoYesYes
Left Rear25NoYesYes
Right Center25NoYesYes
Right Front25NoYesYes
Right Rear25NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone