Caterpillar 12M2AWD

Caterpillar 12M2AWD

Price
222,360 USD
Year
2014
Working hours
2742 h
Videos of Caterpillar 12M2AWD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWD
Categorymotor graders
Serial NumberR9P00152
Unit NumberPUC0131
Catalog NumberCU2383956
Manufacturing Year2014
Hours2742 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$222,360
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
RIPPERRIPPER
TIP CONTROLTIP CONTROL
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ARTICULATION GUARD
BASE & 2 (FL, RIP)
BUNDLED, NI BLADE EXTENSION
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
DIFF LOCK/UNLOCK
DOMESTIC TRUCK, MACHINE
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RADIO,12V, AM/FM, WEATHERBAND
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
TIRES, 17.5R25 MX XTLA 1* MP
TRANSMISSION, AUTOSHIFT
TRIMBLE READY (SETUP 7/29/16)
WEATHER, COLD AWD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 1513 HOURS
drivechain / tandems
  • Good
tires
  • 53%
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front60NoYesNo
Left Rear50NoYesNo
Right Front60NoYesNo
Right Rear50NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone