Currently 18062 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
609 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 777G, 1,475,0002012
Casper, WY
2,551 h Specifications

See Details
CAT 730C WT, 330,0002015
IL
8,405 hair conditionerhose reelrops - enclosedtank - 6,000 gallonultra low sulfur diesel fuel

See Details
Doosan DA30, 136,6232013
Milford, MA
9,715 h Conditionsair conditionerrear view cameratailgatelightingrops - enclosed

See Details
CAT 740GCTG, 750,0002023
10421 Fern Hill Drive, FL
1,658 h

See Details
CAT 730 TG, 520,0002023
Logan, UT
1,721 h

See Details
CAT 7452019
Memphis Rental, TN
6,824 h Conditionsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 745-04, 366,3632019
Tucson, AZ
5,937 h

See Details
CAT 725C, 299,0002015
Gillette, WY
6,409 h

See Details
CAT 725 T, 165,9002008
Shelby Twp., MI
9,691 h Conditionsair conditionertailgatelightingmirrorsradio - am fm radio

See Details
CAT 745, 682,5002020
Irving, TX
1,120 hair conditionertailgaterops - enclosed

See Details
CAT 740-04GC, 300,0002019
Lavergne, TN
5,379 hair conditionertailgate

See Details
CAT 735-04, 564,3002022
Sedalia, MO
520 h

See Details
CAT 730, 325,0002021
Charlotte, NC
5,508 h Conditionsair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 745-04, 477,5002020
Sedalia, MO
4,286 h

See Details
CAT 770G2021
KY
2,734 h Conditionslightingproduct linkultra low sulfur diesel fuelair conditionerepa label

See Details
CAT 735, 330,0002019
Mokena, IL
4,385 hair conditionerrops - enclosedultra low sulfur diesel fuelmirrorsretarder

See Details
CAT 740, 80,0002008
Omaha, NE
18,420 h Conditionsair conditionertailgatelightingradio - am fm radioair suspension seat

See Details
CAT 745C, 325,0002015
Pleasant Grove, CA
7,810 h Conditionsauto lubeautomatic electronic traction aidbed linercycle countertailgate

See Details
CAT 735-04, 475,2002021
Topeka Area, KS
1,041 h

See Details
CAT W00 740, 145,0002013
Lockhart, TX
15,250 h Conditionstier 1 compliantemissions level - epa - epa tier 4iemissions level - japan - mlit step-4iair conditionerproduct link

See Details
CAT 745-04, 285,0002018
Columbus, MS
6,239 hair conditionertailgate

See Details
CAT 740GC-04, 393,5002019
Topeka, KS
4,131 h

See Details
CAT 745-04, 440,0002019
IA
4,239 h Conditionsair conditionerpayload measurement systemrops - enclosedtailgatelighting

See Details
CAT 745-04, 742,5002023
Cedar Rapids, IA
1,525 hair conditionerauto lubebed, heatedrops - enclosedtailgate

See Details
Show more results

Dump Trucks