Quick Search

CAT 725 T

CAT 725 T

Year
2008
Working hours
9,691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 725 T
Michigan CAT
CategoryOff Highway Trucks
Serial NumberB1L02157
Unit NumberB1L2157
Catalog Number10121128
Year2008
Hours9,691 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax165,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
TailgateTailgate
LightingLighting
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
ROPSROPS
Additional informationCAB, AC, TAILGATE, 23.5-R25
CONDITION HOUR AND ATTACHMENT SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fairlower left fender flaring broken, lower front mudflaps missing.
  • Good
  • Goodin place and straight
  • Goodactuator working
  • Goodrecently been repainted
  • Fairright rear fiberglass grille louvers broken cracked
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • Goodworking
  • Goodworking
  • Goodworking
  • Fairretractable style belt (outdated)
gauges, operator station, console
1502
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Goodgauges working
  • Goodcab glass in place (no chips or cracks) right upper mirror missing
  • Good
  • Poorheat not working blower working, (gate valve is open on heater hoses)
  • Goodworking
  • Goodworking shows 12 hrs ECM shows 9691hrs
  • Good
  • Poornot working (taped in dash)
  • Goodin good condition
  • Goodair ride seat suspension
  • Goodin good condition
  • Good
  • Goodwipers working
engine
600
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • powered by caterpillar C-11 (6-cylinder turbo diesel)
  • operated in normal range
  • normal
  • GoodRed. Clean
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
500
  • Yes
  • Good
  • Goodhydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Yesall signal/warning lights working
  • Good
  • Good
  • Good
  • Good
  • Goodall floodlights on machine working
transmission
700
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Goodshifted good through speeds
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Goodsteering functions operated good
  • Good
  • Goodboth dry
  • Good
  • Goodsupplemental steering working
  • Good
suspension
1110
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodwalking beam pillow blocks in good condition,
  • Good
  • Good
  • Fairright front suspension cylinder seeping/leaking from packing area
brake
600
  • service and parking brake operated good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooddry disc brakes
hydraulics
400
  • Good
  • Goodboth dry
  • Good
  • Good
truck body
800
  • Good
  • Goodlanding pads in place
  • Good
  • Good
  • Gooddump function operated good
  • Good
  • Goodstraight fits well
  • Goodin place, in working order
final drives
500
  • Goodpinion and wheel seals are dry
  • Good
  • Good
  • Goodpinion and wheel seals are dry
  • Good
tires
  • No
  • 23.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone (V-Steel)5099NoNoNo
Left FrontBridgestone (V-Steel)4999NoNoNo
Left RearBridgestone (V-Steel)4999NoNoNo
Right CenterBridgestone (V-Steel)4899NoNoNo
Right FrontBridgestone (V-Steel)4999NoNoNo
Right RearBridgestone (V-Steel)4999NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering