Quick Search

CAT 735-04

CAT 735-04

Year
2021
Working hours
1,087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 735-04
Foley Equipment Company
CategoryOff Highway Trucks
Serial Number3T500302
Unit NumberUGN0245
Catalog Number4895100
Year2021
Hours1,087 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax475,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2021 MODEL
AID, COLD WEATHER STARTING
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
AUTOLUBE ARRANGEMENT
BODY, STANDARD
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
EXHAUST, HEATED BODY
FILM GROUP, ANSI
GROUP, ETHER
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LUBRICATION, AUTOMATIC
MIRROR, ELECTRIC HEATED
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
ROLL ON-ROLL OFF
ROW ENGINE ARRANGEMENT
SEAT BELT, W/ INDICATION
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STANDARD CAB
TANK, STANDARD FUEL
TIRES, 750/65R25 MX XAD-65 E-3
WIPER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering