Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 745-04
2019
4266 Hours
ALTORFER INC.
Brand
CAT 745-04
Category
Off Highway Trucks
Serial Number
3T601781
Unit Number
US00304
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 745-04
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 745-04
Year
2019
Working hours
4,266 h
Print
Add to favorites
‹
›
×
Videos of CAT 745-04
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
440,000
ALTORFER INC.
IA
+1 319 531 0379
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
CAT 745-04
Altorfer Inc.
Category
Off Highway Trucks
Serial Number
3T601781
Unit Number
US00304
Catalog Number
10000384
Year
2019
Hours
4,266 h
Country
United States
Location
United States
Pricing
Price Excluding Tax
440,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Payload Measurement System
Payload Measurement System
ROPS - Enclosed
ROPS - Enclosed
Tailgate
Tailgate
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Air Suspension Seat
Air Suspension Seat
Cycle Counter
Cycle Counter
Retarder
Retarder
Radio
Radio
Automatic Electronic Traction Aid
Automatic Electronic Traction Aid
Bed, Heated
Bed, Heated
Product Link
Product Link
Lighting
Lighting
Additional information
Pictures as of 3-5-24 with 4,185 hours
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
2
0
bumper
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
decals
Fair
Bed decals worn.
fenders
Good
Minor crack in RH side fender plastic cover.
fuel tank
Good
hood / actuator
Good
paint
Good
Minor scratches on RH side.
radiator grill
Fair
Top of radiator bezel is cracked.
sheet metal
Good
steps / ladder
Good
safety items
7
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Good
secondary exit
Good
Breakout hammer installed.
gauges, operator station, console
17
0
0
air conditioner
Good
dash console
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
seat suspension type / condition
Good
second seat
Good
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
None, normal.
air cleaners
Good
anti-freeze color / level
Good
ELC.
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
after treatment system
Good
dpf condition / hours changed
Good
cooling system
5
0
0
leaks - cooling system
No
standard radiator
Yes
coolers
Good
fan
Good
fan drive / type
Good
Hydraulic fan drive, no leaks.
hoses
Good
radiator
Good
electrical, starting and charging system
4
0
0
active codes
No
signal lights
Yes
alternator
Good
Charging correctly, 28.0 volts.
batteries / cables
Good
starter
Good
work lights
Good
transmission
6
0
0
powershift
Yes
transmission - noisy
No
case
Good
controls
Good
overall operating condition - transmission
Good
retarder
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
8
0
0
articulation p&b
Good
hand metering unit
Good
oscillation hitch
Good
overall operating condition
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
wheel
Good
suspension
13
0
0
center a-frame
Good
center bearings
Good
center rubber springs
Good
center torsion bars
Good
front a-frame
Good
front bearings
Good
left suspension beam
Good
rear a-frame
Good
rear bearings
Good
rear rubber springs
Good
rear torsion bars
Good
right suspension beam
Good
suspension cylinders
Good
brake
5
0
0
leaks - brake
No
brake guards
Good
control valve
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
hydraulics
3
0
0
leaks - hydraulics
No
lift cylinders
Good
pump
Good
tank / sight glass / cap
Good
truck body
8
0
1
bed pads
Good
bottom
Good
flaps
Poor
All flaps torn/missing.
heated bed system
Good
hinge pins & brackets
Good
operating condition - truck body
Good
sides
Good
spill guard
Good
tailgate frame / chains / bushings
Good
final drives
5
0
0
center axle
Good
drive shaft
Good
front axle - final drives
Good
rear axle
Good
transfer case / dropbox
Good
tires
Tire Size - TIRES
29.5 R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Michelin
75
Yes
Left Front
Michelin
70
Yes
Left Rear
Michelin
65
Yes
Right Center
Michelin
75
Yes
Right Front
Michelin
70
Yes
Right Rear
Michelin
65
Yes
comments, misc. repairs, general remarks
comment 1
Inspected 3-5-24 at 4,179 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 745-04 on Mascus USA