Screen Machine JXT

Screen Machine JXT

Price
On Request
Year
2017
Working hours
867 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine JXT
Categorycrushers
Serial NumberJXTHAG3049
Unit NumberEQN000251
Catalog NumberCU4605416
Manufacturing Year2017
Hours867 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information42" DISCHARGE BELT
8-CUBIC-YARD FEEDER
BLOCKAGE CLEARANCE/TRAMP IRON RELIEF SYSTEM
DIRECTIONALLY REVERSIBLE, 42" WIDE CONVEYOR WITH IMPACT BED AND GUIDE IDLERS CREATES SMOOTH, MAINTENANCE FREE FLOWS
DUST SUPPRESION SYSTEM
FULLY ADJUSTABLE AND DIRECTION REVERSIBLE CROSS BELT MAGNET WITH STAINLESS STEEL CHUTES
HEAVY-DUTY COMPONENTS TO HANDLE ALL APPLICATIONS
HEIGHT: 11' - 6"
HOPPER SIDES AND OTHER VITAL PARTS ARE MADE OF TOP QUALITY 80 GRADE US MADE STEEL
LARGE 26 JAW SIZE
LARGE 40" X 13' VIBRATORY GRIZZLY FEEDER
LENGTH: 48' - 6"
REMOTE CONTROL HYDRAULIC JAW ADJUSTMENT
STEEP TOGGLE ANGLE DELIVERS AGGRESSIVE CRUSHING ACTION
WIDTH: 9' - 10"
WIRELESS REMOTE CONTROL TOTAL OPERATION
300HP CAT C9 ACERT ENGINE - TIER III
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone