Metso ST3.8

Metso ST3.8

Price
246,000 USD
Year
2018
Working hours
708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number79350
Unit Number454229
Catalog NumberCU4267467
Manufacturing Year2018
Hours708 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$246,000
Tax-
Price Including Tax-
Features
Additional InformationAIR FILTERS; MAIN CONVEYOR,
CAT C4.4 DIESEL ENGINE
CLIMATE KIT (-20C/-4F/35C/95F)
CONTROL (434 MHZ); SCREEN
CONTROL RADIO MULTI-FUNCTION
CONVEYOR, UNDERSIZE, BOTTOM
DECK OVERSIZE ALL STANDARD
GRID SPACING 130 MM (5")
HEAVY DUTY GRID ASSEMBLY
HYDRAULIC POWER TAKE OFF (PTO)
INCLUDED, MAIN CONVEYOR LIFTING
INCLUDED. METSO WHITE IN COLOR
INCOMING FREIGHT/$11,595
INTERLOCKING CABLE INCLUDED,
LIFTING CONVEYOR TO SCREEN
METRICS SYSTEM INCLUDED; REMOTE
PLATE; TOOL KIT INCLUDED
PLATFORMS AND STAIRS; STANDARD
PRODUCT CONVEYOR, BOTTOM DECK
SCREEN DISCHARGE CHUTE & WEAR
SERVICE PLATFORM, (3)-SIDED
SIZE, TOP DECK OVERSIZE; SIDE
ST3.8 MOBILE SCREEN
STANDARD FEEDER UNIT. ROBUST,
TIER 3 EMISSION CLASS; STANDARD
UNDERSIZE; SIDE CONVEYOR, OVER-
UNIT CONTROL WITH IC; METSO
VARIABLE WORKING ANGLE 19/25/30
WITH ANSI SAFETY LABELS
GD 12/22/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone